System Plast 820 Series Split Machined Sprocket with 19 Teeth and a 35mm Round Shaft-Ready Bore - 820-19R35M-DMS
Part #:12926
Catalog #:820-19R35M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 115.74 | Pitch Diameter (in): | 4.557 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 820 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Product Group: | TableTop® | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Number of Set Screws: | None |
| Body Style: | Block | Bore Diameter (mm): | 35 mm |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Chain Number: | 820 | Number of Teeth: | 19 |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 787405103795 | Weight: | 0.90 LB |
| Packaged Length: | 4.62 IN | Packaged Width: | 4.62 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

