System Plast 820 Series Split Machined Sprocket with 19 Teeth and a 40mm Round Idler Bore - 820-19R40M-WMS
Part #:12618
Catalog #:820-19R40M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 820 |
| Pitch Diameter (in): | 4.557 | Pitch Diameter (mm): | 115.74 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Chain Number: | 820 |
| Body Style: | Block | Bore Shape: | Round |
| Bore Diameter (mm): | 40 mm | Sprocket Construction: | Machined Split Sprocket |
| Number of Teeth: | 19 | Number of Set Screws: | None |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166192013 | Weight: | 1.53 LB |
| Packaged Length: | 5.95 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 3.95 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

