System Plast 820 Series Split Machined Sprocket with 19 Teeth and a 40mm Round Shaft-Ready Bore - 820-19R40M-DMS
Part #:12927
Catalog #:820-19R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 115.74 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 4.557 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Bore Shape: | Round |
| Number of Teeth: | 19 | Number of Keyways: | 1 |
| Chain Number: | 820 | Body Style: | Block |
| Bore Diameter (mm): | 40 mm |
General Specifications
| UPC: | 787405103818 | Weight: | 0.88 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

