System Plast 820 Series Split Machined Sprocket with 21 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 820-21R1.25-DMS-SS
Part #:12929S
Catalog #:820-21R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Sprocket Series: | 820 |
| Pitch Diameter (in): | 5.032 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive Sprocket | Chain Number: | 820 |
| Body Style: | Block | Bore Diameter (in): | 1-1/4 in |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Number of Keyways: | 1 | Number of Teeth: | 21 |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166190309 | Weight: | 1.11 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

