System Plast 820 Series Split Machined Sprocket with 21 Teeth and a 1-1/4in Round Idler Bore - 820-21R1.25-RMS
Part #:121152S
Catalog #:820-21R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 127.82 |
| Sprocket Series: | 820 | Pitch Diameter (in): | 5.032 |
| Product Type: | Idler Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Bore Diameter (in): | 1-1/4 in | Number of Keyways: | 0 |
| Body Style: | Block | Chain Number: | 820 |
| Number of Teeth: | 21 |
General Specifications
| UPC: | 726166483937 | Weight: | 1.15 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

