System Plast 820 Series Split Machined Sprocket with 21 Teeth and a 1in Round Idler Bore - 820-21R0.75-RMS
Part #:AA1200505
Catalog #:820-21R0.75-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 820 |
| Bore Type: | Idler | Pitch Diameter (mm): | 127.82 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Hub Type: | A-No Hub |
| Number of Keyways: | 0 | Bore Diameter (in): | 3/4 in |
| Number of Teeth: | 21 | Bore Shape: | Round |
| Body Style: | Block | Chain Number: | 820 |
| Number of Set Screws: | None | Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166532390 | Weight: | 1.15 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

