System Plast 820 Series Split Machined Sprocket with 21 Teeth and a 35mm Round Shaft-Ready Bore - 820-21R35M-DMS
Part #:12930
Catalog #:820-21R35M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 127.82 | Bore Type: | Shaft-Ready |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.07874015748031 in |
| Outside Diameter (mm): | 129 mm | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Body Style: | Block |
| Number of Teeth: | 21 | Number of Keyways: | 1 |
| Bore Diameter (mm): | 35 mm | Bore Shape: | Round |
| Chain Number: | 820 |
General Specifications
| UPC: | 726166187866 | Weight: | 1.10 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

