System Plast 820 Series Split Machined Sprocket with 23 Teeth and a 25mm Round Idler Bore - 820-23R25M-WMS
Part #:12624
Catalog #:820-23R25M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Bore Type: | Idler |
| Pitch Diameter (mm): | 139.9 | Pitch Diameter (in): | 5.508 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (in): | 5.59842519685039 in |
| Outside Diameter (mm): | 142.2 mm | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (mm): | 25 mm | Body Style: | Block |
| Chain Number: | 820 | Bore Shape: | Round |
| Number of Set Screws: | None | Number of Teeth: | 23 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 787405100503 | Weight: | 1.77 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

