System Plast 820 Series Split Machined Sprocket with 23 Teeth and a 35mm Round Shaft-Ready Bore - 820-23R35M-DMS
Part #:12934
Catalog #:820-23R35M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 139.9 |
| Pitch Diameter (in): | 5.508 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 142 mm |
| Outside Diameter (in): | 5.59055118110236 in | Number of Keyways: | 1 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Bore Diameter (mm): | 35 mm | Number of Teeth: | 23 |
| Bore Shape: | Round | Chain Number: | 820 |
| Body Style: | Block |
General Specifications
| UPC: | 726166187903 | Weight: | 1.32 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

