System Plast 820 Series Split Machined Sprocket with 23 Teeth and a 40mm Round Idler Bore - 820-23R40M-RMS
Part #:121158
Catalog #:820-23R40M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 139.9 | Sprocket Series: | 820 |
| Bore Type: | Idler | Pitch Diameter (in): | 5.508 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (mm): | 142 mm |
| Outside Diameter (in): | 5.59055118110236 in | Body Style: | Block |
| Chain Number: | 820 | Bore Shape: | Round |
| Number of Set Screws: | None | Number of Teeth: | 23 |
| Number of Keyways: | 0 | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (mm): | 40 mm |
General Specifications
| UPC: | 726166188320 | Weight: | 1.28 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

