System Plast 820 Series Split Machined Sprocket with 23 Teeth and a 40mm Round Idler Bore - 820-23R40M-WMS
Part #:12627
Catalog #:820-23R40M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Bore Type: | Idler |
| Pitch Diameter (in): | 5.508 | Pitch Diameter (mm): | 139.9 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.59842519685039 in |
| Outside Diameter (mm): | 142.2 mm | Chain Number: | 820 |
| Number of Keyways: | 0 | Bore Shape: | Round |
| Body Style: | Block | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (mm): | 40 mm | Number of Set Screws: | None |
| Number of Teeth: | 23 |
General Specifications
| UPC: | 787405100534 | Weight: | 1.66 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

