System Plast 820 Series Split Machined Sprocket with 25 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 820-25R1-DMS-SS
Part #:12936S
Catalog #:820-25R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 151.99 | Pitch Diameter (in): | 5.984 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Hub Type: | A-No Hub |
| Chain Number: | 820 | Bore Diameter (in): | 1 in |
| Number of Set Screws: | 1 Setscrew | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Number of Keyways: | 1 |
| Bore Shape: | Round | Number of Teeth: | 25 |
General Specifications
| UPC: | 726166190361 | Weight: | 2.09 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 1.95 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

