System Plast 820 Series Split Machined Sprocket with 25 Teeth and a 25mm Round Idler Bore - 820-25R25M-WMS
Part #:12629
Catalog #:820-25R25M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 151.99 |
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 154.7 mm |
| Outside Diameter (in): | 6.09055118110236 in | Body Style: | Block |
| Number of Set Screws: | None | Chain Number: | 820 |
| Number of Teeth: | 25 | Number of Keyways: | 0 |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (mm): | 25 mm |
General Specifications
| UPC: | 787405100558 | Weight: | 2.17 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

