System Plast 820 Series Split Machined Sprocket with 25 Teeth and a 35mm Round Idler Bore - 820-25R35M-WMS
Part #:12631
Catalog #:820-25R35M-WMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Bore Type: | Idler |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (in): | 6.09055118110236 in |
| Outside Diameter (mm): | 154.7 mm | Bore Shape: | Round |
| Chain Number: | 820 | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket | Number of Keyways: | 0 |
| Number of Teeth: | 25 | Bore Diameter (mm): | 35 mm |
| Number of Set Screws: | None |
General Specifications
| UPC: | 787405100572 | Weight: | 2.10 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

