System Plast 820 Series Split Machined Sprocket with 25 Teeth and a 40mm Round Shaft-Ready Bore - 820-25R40M-DMS
Part #:12939
Catalog #:820-25R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Product Group: | TableTop® | Outside Diameter (in): | 6.06299212598425 in |
| Outside Diameter (mm): | 154 mm | Number of Teeth: | 25 |
| Bore Diameter (mm): | 40 mm | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Number of Keyways: | 1 | Body Style: | Block |
| Chain Number: | 820 |
General Specifications
| UPC: | 726166187958 | Weight: | 1.59 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

