System Plast 820 Series Split Machined Sprocket with 29 Teeth, a 1-7/16in Round Shaft-Ready Bore and Setscrew - 820-29R1.44-DMS-SS
Part #:121133S
Catalog #:820-29R1.44-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 176.19 | Sprocket Series: | 820 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 6.937 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Number of Keyways: | 1 |
| Body Style: | Block | Bore Shape: | Round |
| Number of Teeth: | 29 | Bore Diameter (in): | 1-7/16 in |
| Number of Set Screws: | 1 Setscrew | Chain Number: | 820 |
General Specifications
| UPC: | 726166191368 | Weight: | 2.30 LB |
| Packaged Length: | 7.03 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 7.03 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

