System Plast 820 Series Split Machined Sprocket with 29 Teeth and a 35mm Round Idler Bore - 820-29R35M-RMS
Part #:121169
Catalog #:820-29R35M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 820 |
| Pitch Diameter (in): | 6.937 | Pitch Diameter (mm): | 176.19 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 178.5 mm |
| Outside Diameter (in): | 7.02755905511811 in | Body Style: | Block |
| Number of Teeth: | 29 | Bore Shape: | Round |
| Chain Number: | 820 | Bore Diameter (mm): | 35 mm |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 787405080263 | Weight: | 2.23 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

