System Plast 820 Series Split Molded Sprocket with 21 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 820-21R1-DS-SS
Part #:32057N
Catalog #:820-21R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | TableTop® | Sprocket Series: | 820 |
| Product Line: | Chain and Belt Sprockets | Pitch Diameter (mm): | 127.82 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.032 |
| Product Type: | Drive Sprocket | Chain Number: | 820 |
| Number of Teeth: | 21 | Bore Shape: | Round |
| Body Style: | Block | Number of Set Screws: | 1 Setscrew |
| Bore Diameter (in): | 1 in | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 726166590949 | Weight: | 0.90 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.09 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

