System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 1-1/2in Round Idler Bore - 820-21R1.5-RS
Part #:321098
Catalog #:820-21R1.5-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Pitch Diameter (mm): | 127.82 |
| Sprocket Series: | 820 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Type: | Idler Sprocket |
| Product Group: | TableTop® | Bore Shape: | Round |
| Number of Keyways: | 0 | Number of Teeth: | 21 |
| Number of Set Screws: | None | Sprocket Construction: | Molded Split Sprocket |
| Body Style: | Block | Bore Diameter (in): | 1-1/2 in |
| Chain Number: | 820 |
General Specifications
| UPC: | 787405196087 | Weight: | 0.90 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

