System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 1-7/16in Round Idler Bore - 820-21R1.44-WS
Part #:32079B
Catalog #:820-21R1.44-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Sprocket Series: | 820 |
| Pitch Diameter (in): | 5.032 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Type: | Idler Wheel |
| Product Line: | Chain and Belt Sprockets | Number of Teeth: | 21 |
| Chain Number: | 820 | Bore Diameter (in): | 1-7/16 in |
| Sprocket Construction: | Molded Split Drum | Number of Keyways: | 0 |
| Bore Shape: | Round | Body Style: | Block |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166190422 | Weight: | 1.45 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

