System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 1in Round Idler Bore - 820-21R1-WS
Part #:32077B
Catalog #:820-21R1-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Bore Type: | Idler |
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Wheel | Hub Type: | C-Hub Both Sides |
| Body Style: | Block | Number of Set Screws: | None |
| Number of Teeth: | 21 | Sprocket Construction: | Molded Split Drum |
| Chain Number: | 820 | Bore Diameter (in): | 1 in |
| Number of Keyways: | 0 | Bore Shape: | Round |
General Specifications
| UPC: | 726166190408 | Weight: | 1.54 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

