System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 23mm Round Idler Bore - 820-21R23M-RS
Part #:12057GR
Catalog #:820-21R23M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.032 |
| Pitch Diameter (mm): | 127.82 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Bore Diameter (mm): | 23 mm |
| Bore Shape: | Round | Number of Set Screws: | None |
| Sprocket Construction: | Molded Split Sprocket | Chain Number: | 820 |
| Body Style: | Block | Number of Teeth: | 21 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166190866 | Weight: | 0.93 LB |
| Packaged Length: | 5.08 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.08 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

