System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 25mm Round Idler Bore - 820-21R25M-WS
Part #:12077B
Catalog #:820-21R25M-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Return | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Pitch Diameter (in): | 5.032 |
| Product Group: | TableTop® | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 127.82 | Outside Diameter (mm): | 129.8 mm |
| Outside Diameter (in): | 5.11023622047244 in | Number of Set Screws: | None |
| Bore Shape: | Round | Bore Diameter (mm): | 25 mm |
| Number of Keyways: | 0 | Body Style: | Block |
| Chain Number: | 820 | Number of Teeth: | 21 |
| Sprocket Construction: | Molded Split Drum |
General Specifications
| UPC: | 726166191047 | Weight: | 1.23 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

