System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 25mm Round Shaft-Ready Bore - 820-21R25M-DS
Part #:12057N
Catalog #:820-21R25M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 129 mm | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 820 |
| Product Line: | Chain and Belt Sprockets | Pitch Diameter (mm): | 127.82 |
| Outside Diameter (in): | 5.07874015748031 in | Product Type: | Drive |
| Product Group: | TableTop® | Chain Number: | 820 |
| Number of Teeth: | 21 | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Split Sprocket | Number of Set Screws: | None |
| Bore Shape: | Round | Body Style: | Block |
| Bore Diameter (mm): | 25 mm |
General Specifications
| UPC: | 726166190859 | Weight: | 0.93 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

