System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 30mm Round Idler Bore - 820-21R30M-WS
Part #:12078B
Catalog #:820-21R30M-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Bore Type: | Idler |
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 820 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (mm): | 129.8 mm |
| Outside Diameter (in): | 5.11023622047244 in | Number of Teeth: | 21 |
| Body Style: | Block | Bore Shape: | Round |
| Sprocket Construction: | Molded Split Drum | Number of Set Screws: | None |
| Chain Number: | 820 | Number of Keyways: | 0 |
| Bore Diameter (mm): | 30 mm |
General Specifications
| UPC: | 726166191054 | Weight: | 1.21 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

