System Plast 820 Series Split Molded Sprocket with 21 Teeth and a 30mm Round Shaft-Ready Bore - 820-21R30M-DS
Part #:12058N
Catalog #:820-21R30M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 127.82 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.032 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 129 mm |
| Outside Diameter (in): | 5.07874015748031 in | Number of Set Screws: | None |
| Sprocket Construction: | Molded Split Sprocket | Bore Diameter (mm): | 30 mm |
| Number of Teeth: | 21 | Body Style: | Block |
| Chain Number: | 820 | Bore Shape: | Round |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166190873 | Weight: | 0.93 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

