System Plast 820 Series Split Molded Sprocket with 23 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 820-23R1-DS-SS
Part #:32104
Catalog #:820-23R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 139.9 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Number of Set Screws: | 1 Setscrew |
| Bore Shape: | Round | Number of Teeth: | 23 |
| Sprocket Construction: | Molded Split Sprocket | Chain Number: | 820 |
| Body Style: | Block | Bore Diameter (in): | 1 in |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166149505 | Weight: | 1.00 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

