System Plast 820 Series Split Molded Sprocket with 23 Teeth and a 1-1/2in Round Idler Bore - 820-23R1.5-RS
Part #:321103
Catalog #:820-23R1.5-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Bore Type: | Idler |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 139.9 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Number of Teeth: | 23 |
| Bore Diameter (in): | 1-1/2 in | Body Style: | Block |
| Chain Number: | 820 | Bore Shape: | Round |
| Sprocket Construction: | Molded Split Sprocket | Number of Keyways: | 0 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166506995 | Weight: | 0.01 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

