System Plast 820 Series Split Molded Sprocket with 23 Teeth and a 1in Round Idler Bore - 820-23R1-RS
Part #:321100
Catalog #:820-23R1-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Sprocket Series: | 820 |
| Bore Type: | Idler | Pitch Diameter (mm): | 139.9 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Number of Teeth: | 23 |
| Body Style: | Block | Chain Number: | 820 |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Number of Set Screws: | None | Bore Diameter (in): | 1 in |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 726166189082 | Weight: | 1.04 LB |
| Packaged Length: | 5.59 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.59 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

