System Plast 820 Series Split Molded Sprocket with 23 Teeth and a 25mm Round Idler Bore - 820-23R25M-WS
Part #:121928B
Catalog #:820-23R25M-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.508 |
| Pitch Diameter (mm): | 139.9 | Sprocket Series: | 820 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 142.2 mm |
| Outside Diameter (in): | 5.59842519685039 in | Number of Teeth: | 23 |
| Body Style: | Block | Chain Number: | 820 |
| Bore Diameter (mm): | 25 mm | Number of Keyways: | 0 |
| Number of Set Screws: | None | Bore Shape: | Round |
| Sprocket Construction: | Molded Split Drum |
General Specifications
| UPC: | 787405773264 | Weight: | 0.61 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

