System Plast 820 Series Split Molded Sprocket with 23 Teeth and a 35mm Round Idler Bore - 820-23R35M-W
Part #:12214B
Catalog #:820-23R35M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Bore Type: | Idler |
| Pitch Diameter (mm): | 139.9 | Sprocket Series: | 820 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Wheel | Chain Number: | 820 |
| Number of Set Screws: | None | Body Style: | Block |
| Sprocket Construction: | Molded Non-Split Drum | Number of Teeth: | 23 |
| Bore Diameter (mm): | 35 mm | Bore Shape: | Round |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166191696 | Weight: | 0.61 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 11.35 IN |
| Packaged Height: | 2.65 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

