System Plast 820 Series Split Molded Sprocket with 25 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 820-25R1.5-DS-SS
Part #:32072
Catalog #:820-25R1.5-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.984 |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive Sprocket | Number of Teeth: | 25 |
| Bore Shape: | Round | Body Style: | Block |
| Bore Diameter (in): | 1-1/2 in | Number of Set Screws: | 1 Setscrew |
| Number of Keyways: | 1 | Chain Number: | 820 |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 726166149567 | Weight: | 1.12 LB |
| Packaged Length: | 6.05 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.05 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

