System Plast 820 Series Split Molded Sprocket with 25 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 820-25R1-DS-SS
Part #:32069N
Catalog #:820-25R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Sprocket Series: | 820 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Type: | Drive Sprocket | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | 1 Setscrew | Number of Teeth: | 25 |
| Bore Shape: | Round | Number of Keyways: | 1 |
| Body Style: | Block | Bore Diameter (in): | 1 in |
| Chain Number: | 820 |
General Specifications
| UPC: | 726166591014 | Weight: | 1.14 LB |
| Packaged Length: | 6.08 IN | Packaged Width: | 6.08 IN |
| Packaged Height: | 2.09 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

