System Plast 820 Series Split Molded Sprocket with 25 Teeth and a 1-7/16in Round Idler Bore - 820-25R1.44-WS
Part #:32083B
Catalog #:820-25R1.44-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 820 | Pitch Diameter (mm): | 151.99 |
| Pitch Diameter (in): | 5.984 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Wheel | Hub Type: | C-Hub Both Sides |
| Number of Set Screws: | None | Number of Teeth: | 25 |
| Bore Diameter (in): | 1-7/16 in | Body Style: | Block |
| Chain Number: | 820 | Number of Keyways: | 0 |
| Sprocket Construction: | Molded Split Drum | Bore Shape: | Round |
General Specifications
| UPC: | 726166190453 | Weight: | 2.11 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

