System Plast 820 Series Split Molded Sprocket with 25 Teeth and a 1in Round Idler Bore - 820-25R1-WS
Part #:32081B
Catalog #:820-25R1-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 820 |
| Bore Type: | Idler | Pitch Diameter (mm): | 151.99 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Wheel | Number of Teeth: | 25 |
| Number of Keyways: | 0 | Chain Number: | 820 |
| Sprocket Construction: | Molded Split Drum | Bore Shape: | Round |
| Number of Set Screws: | None | Bore Diameter (in): | 1 in |
| Body Style: | Block |
General Specifications
| UPC: | 726166190439 | Weight: | 2.20 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

