System Plast 820 Series Split Molded Sprocket with 25 Teeth and a 25mm Round Idler Bore - 820-25R25M-WS
Part #:12081B
Catalog #:820-25R25M-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.984 |
| Sprocket Series: | 820 | Pitch Diameter (mm): | 151.99 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 6.09055118110236 in |
| Outside Diameter (mm): | 154.7 mm | Bore Diameter (mm): | 25 mm |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Body Style: | Block | Number of Teeth: | 25 |
| Number of Set Screws: | None | Chain Number: | 820 |
| Sprocket Construction: | Molded Split Drum |
General Specifications
| UPC: | 726166191092 | Weight: | 1.76 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

