System Plast 820 Series Split Molded Sprocket with 25 Teeth and a 40mm Round Idler Bore - 820-25R40M-WS
Part #:12084B
Catalog #:820-25R40M-WS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 151.99 |
| Sprocket Series: | 820 | Pitch Diameter (in): | 5.984 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 154.7 mm |
| Outside Diameter (in): | 6.09055118110236 in | Hub Type: | C-Hub Both Sides |
| Number of Keyways: | 0 | Number of Teeth: | 25 |
| Number of Set Screws: | None | Sprocket Construction: | Molded Split Drum |
| Bore Shape: | Round | Body Style: | Block |
| Bore Diameter (mm): | 40 mm | Chain Number: | 820 |
General Specifications
| UPC: | 726166191139 | Weight: | 1.68 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

