System Plast 820 Series Split Molded Sprocket with 25 Teeth and a 40mm Round Shaft-Ready Bore - 820-25R40M-DS
Part #:12072
Catalog #:820-25R40M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 820 |
| Pitch Diameter (mm): | 151.99 | Pitch Diameter (in): | 5.984 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Chain Number: | 820 |
| Number of Set Screws: | None | Bore Diameter (mm): | 40 mm |
| Sprocket Construction: | Molded Split Sprocket | Number of Keyways: | 1 |
| Number of Teeth: | 25 | Bore Shape: | Round |
| Body Style: | Block |
General Specifications
| UPC: | 787405077171 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

