System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 821-25R1.25-D-SS
Part #:32086
Catalog #:821-25R1.25-D-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 821 | Pitch Diameter (in): | 5.984 |
| Pitch Diameter (mm): | 151.99 | Bore Type: | Shaft-Ready |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 821 | Number of Set Screws: | 1 Setscrew |
| Bore Shape: | Round | Number of Teeth: | 25 |
| Body Style: | Block | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Non-Split Sprocket |
General Specifications
| UPC: | 726166149581 | Weight: | 2.00 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

