System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 821-25R1-D-SS
Part #:32085
Catalog #:821-25R1-D-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 821 | Pitch Diameter (mm): | 151.99 |
| Pitch Diameter (in): | 5.984 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Product Group: | TableTop® | Hub Type: | C-Hub Both Sides |
| Bore Shape: | Round | Chain Number: | 821 |
| Sprocket Construction: | Molded Non-Split Sprocket | Number of Set Screws: | 1 Setscrew |
| Bore Diameter (in): | 1 in | Number of Teeth: | 25 |
| Body Style: | Block | Number of Keyways: | 1 |
General Specifications
| UPC: | 726166276959 | Weight: | 2.10 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

