System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth and a 1-1/4in Round Idler Bore - 821-25R1.25-R
Part #:32090
Catalog #:821-25R1.25-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 821 |
| Pitch Diameter (mm): | 151.99 | Pitch Diameter (in): | 5.984 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Hub Type: | C-Hub Both Sides |
| Sprocket Construction: | Molded Non-Split Sprocket | Bore Diameter (in): | 1-1/4 in |
| Body Style: | Block | Chain Number: | 821 |
| Number of Set Screws: | None | Bore Shape: | Round |
| Number of Keyways: | 0 | Number of Teeth: | 25 |
General Specifications
| UPC: | 787405194939 | Weight: | 2.00 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

