System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth and a 1in Round Idler Bore - 821-25R1-R
Part #:32089
Catalog #:821-25R1-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 821 |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Type: | Idler Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Hub Type: | C-Hub Both Sides |
| Body Style: | Block | Bore Diameter (in): | 1 in |
| Number of Teeth: | 25 | Number of Set Screws: | None |
| Sprocket Construction: | Molded Non-Split Sprocket | Chain Number: | 821 |
| Bore Shape: | Round | Number of Keyways: | 0 |
General Specifications
| UPC: | 726166276980 | Weight: | 2.05 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

