System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth and a 25mm Round Shaft-Ready Bore - 821-25R25M-D
Part #:12085
Catalog #:821-25R25M-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.984 |
| Pitch Diameter (mm): | 151.99 | Sprocket Series: | 821 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (in): | 6.10236220472441 in |
| Outside Diameter (mm): | 155 mm | Bore Diameter (mm): | 25 mm |
| Body Style: | Block | Number of Keyways: | 1 |
| Number of Set Screws: | None | Chain Number: | 821 |
| Number of Teeth: | 25 | Sprocket Construction: | Molded Non-Split Sprocket |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405077423 | Weight: | 1.19 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

