System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth and a 35mm Round Idler Bore - 821-25R35M-R
Part #:12091
Catalog #:821-25R35M-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 151.99 |
| Pitch Diameter (in): | 5.984 | Sprocket Series: | 821 |
| Product Type: | Return | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 6.10236220472441 in |
| Outside Diameter (mm): | 155 mm | Body Style: | Block |
| Number of Set Screws: | None | Chain Number: | 821 |
| Number of Keyways: | 0 | Sprocket Construction: | Molded Non-Split Sprocket |
| Number of Teeth: | 25 | Bore Shape: | Round |
| Bore Diameter (mm): | 35 mm |
General Specifications
| UPC: | 787405077485 | Weight: | 1.19 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

