System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth and a 35mm Round Shaft-Ready Bore - 821-25R35M-D
Part #:12087
Catalog #:821-25R35M-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Pitch Diameter (in): | 5.984 |
| Sprocket Series: | 821 | Bore Type: | Shaft-Ready |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 6.10236220472441 in |
| Outside Diameter (mm): | 155 mm | Sprocket Construction: | Molded Non-Split Sprocket |
| Bore Shape: | Round | Chain Number: | 821 |
| Body Style: | Block | Number of Set Screws: | None |
| Bore Diameter (mm): | 35 mm | Number of Teeth: | 25 |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 787405077447 | Weight: | 1.19 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

