System Plast 821 Series Solid One Piece Molded Sprocket with 25 Teeth and a 40mm Round Shaft-Ready Bore - 821-25R40M-D
Part #:12088
Catalog #:821-25R40M-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 151.99 | Pitch Diameter (in): | 5.984 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 821 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (mm): | 155 mm |
| Outside Diameter (in): | 6.10236220472441 in | Number of Set Screws: | None |
| Body Style: | Block | Bore Shape: | Round |
| Number of Teeth: | 25 | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Non-Split Sprocket | Chain Number: | 821 |
| Bore Diameter (mm): | 40 mm |
General Specifications
| UPC: | 787405077454 | Weight: | 1.19 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

