System Plast 880 Series Solid One Piece Machined Sprocket with 9 Teeth and a 25mm Round Idler Bore - 880-9R25M-RM
Part #:12421
Catalog #:880-9R25M-RM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Pitch Diameter (in): | 4.386 |
| Bore Type: | Idler | Pitch Diameter (mm): | 111.4 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 4.33070866141732 in |
| Outside Diameter (mm): | 110 mm | Number of Keyways: | 0 |
| Chain Number: | 880 | Bore Diameter (mm): | 25 mm |
| Sprocket Construction: | Machined Non-Split Sprocket | Number of Set Screws: | None |
| Body Style: | Block | Number of Teeth: | 9 |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405094956 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

