System Plast 880 Series Solid One Piece Machined Sprocket with 9 Teeth and a 30mm Round Shaft-Ready Bore - 880-9R30M-DM
Part #:12399
Catalog #:880-9R30M-DM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Pitch Diameter (in): | 4.386 |
| Pitch Diameter (mm): | 111.4 | Bore Type: | Shaft-Ready |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 4.33070866141732 in |
| Outside Diameter (mm): | 110 mm | Number of Teeth: | 9 |
| Body Style: | Block | Number of Set Screws: | None |
| Number of Keyways: | 1 | Sprocket Construction: | Machined Non-Split Sprocket |
| Chain Number: | 880 | Bore Shape: | Round |
| Bore Diameter (mm): | 30 mm |
General Specifications
| UPC: | 787405094512 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

