System Plast 880 Series Solid One Piece Machined Sprocket with 9 Teeth and a 35mm Round Idler Bore - 880-9R35M-RM
Part #:12423
Catalog #:880-9R35M-RM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.386 | Bore Type: | Idler |
| Sprocket Series: | 880 | Pitch Diameter (mm): | 111.4 |
| Product Type: | Return | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 110 mm |
| Outside Diameter (in): | 4.33070866141732 in | Number of Keyways: | 0 |
| Chain Number: | 880 | Bore Shape: | Round |
| Sprocket Construction: | Machined Non-Split Sprocket | Bore Diameter (mm): | 35 mm |
| Number of Set Screws: | None | Body Style: | Block |
| Number of Teeth: | 9 |
General Specifications
| UPC: | 787405094994 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

