System Plast 880 Series Solid One Piece Machined Sprocket with 9 Teeth and a 35mm Round Shaft-Ready Bore - 880-9R35M-DM
Part #:12407
Catalog #:880-9R35M-DM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 111.4 | Sprocket Series: | 880 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.386 |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 110 mm |
| Outside Diameter (in): | 4.33070866141732 in | Bore Shape: | Round |
| Number of Keyways: | 1 | Number of Teeth: | 9 |
| Sprocket Construction: | Machined Non-Split Sprocket | Bore Diameter (mm): | 35 mm |
| Chain Number: | 880 | Number of Set Screws: | None |
| Body Style: | Block |
General Specifications
| UPC: | 787405094673 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

